IESNA:LM-63-2002
[TEST]P1383065
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3C-750-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22320.9
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
2529.5 2529.5 2503.9 2488.6 2514.2 2560.2 2585.7 2641.9 2739.0 2877.0 3055.8 3244.9 3469.8 3735.5 4031.9 4369.1 4721.7 5059.0 5340.1 
5534.2 5656.9 5697.8 5534.2 5110.1 4149.4 2969.0 2810.6 2028.7 1180.4 761.4 526.3 342.4 240.2 189.1 122.6 35.8 10.2 0.0 
2529.5 2514.2 2493.7 2483.5 2498.8 2549.9 2580.6 2641.9 2744.1 2877.0 3050.7 3255.1 3474.9 3735.5 4047.2 4384.5 4737.1 5074.3 5340.1 
5544.5 5672.2 5697.8 5559.8 5161.2 4169.8 3009.8 2810.6 2044.0 1190.7 771.6 526.3 378.1 240.2 178.9 117.5 40.9 15.3 0.0 
2529.5 2509.1 2493.7 2488.6 2519.3 2575.5 2636.8 2718.6 2825.9 2984.3 3163.1 3372.7 3592.4 3853.0 4159.6 4491.8 4859.7 5191.9 5498.5 
5728.4 5871.5 5922.6 5820.4 5472.9 4614.4 3326.7 3132.5 2345.5 1369.5 858.5 567.2 408.8 311.7 189.1 122.6 51.1 15.3 0.0 
2529.5 2519.3 2509.1 2509.1 2549.9 2626.6 2713.5 2820.8 2953.6 3112.0 3301.1 3505.5 3740.6 3985.9 4277.2 4604.2 4956.8 5329.8 5662.0 
5943.0 6137.2 6234.3 6213.9 5999.3 5472.9 4241.4 3950.1 2999.6 1926.5 1083.3 689.9 465.0 327.0 230.0 148.2 56.2 15.3 0.0 
2529.5 2519.3 2524.4 2544.8 2595.9 2687.9 2805.4 2938.3 3086.5 3250.0 3439.1 3648.6 3868.3 4113.6 4389.6 4696.2 5043.7 5406.5 5784.6 
6106.6 6382.5 6561.4 6632.9 6597.1 6326.3 5743.7 5498.5 4328.3 2923.0 1742.5 899.4 516.1 327.0 235.1 138.0 56.2 20.4 0.0 
2529.5 2529.5 2549.9 2585.7 2652.1 2754.3 2877.0 3020.1 3183.6 3362.4 3551.5 3750.8 3955.2 4195.4 4456.0 4747.3 5074.3 5416.7 5789.7 
6152.6 6489.8 6765.8 6954.8 7077.5 7077.5 6878.2 6786.2 6311.0 5018.1 2856.5 1558.6 746.1 444.6 250.4 127.8 56.2 20.4 0.0 
2529.5 2539.7 2570.4 2626.6 2713.5 2810.6 2933.2 3076.3 3219.4 3388.0 3551.5 3730.4 3934.8 4139.2 4389.6 4655.3 4951.7 5268.5 5585.3 
5932.8 6275.2 6607.4 6908.8 7133.7 7302.3 7389.2 7409.6 7322.8 6382.5 5360.5 3403.3 1793.6 797.2 327.0 138.0 66.4 30.7 
0.0 
2529.5 2534.6 2575.5 2652.1 2754.3 2861.7 2974.1 3096.7 3219.4 3342.0 3480.0 3633.3 3801.9 3991.0 4205.6 4445.8 4721.7 5007.9 5304.3 
5641.5 5953.3 6265.0 6556.3 6832.2 7097.9 7317.7 7338.1 7082.6 6719.8 6515.4 5754.0 4374.2 2044.0 536.6 235.1 92.0 
35.8 0.0 
2529.5 2549.9 2601.0 2693.0 2800.3 2912.8 3025.2 3122.3 3214.3 3311.3 3413.5 3531.1 3663.9 3812.1 3996.1 4205.6 4456.0 4731.9 5007.9 
5309.4 5626.2 5932.8 6219.0 6489.8 6755.5 6883.3 6842.4 6474.5 6443.8 6367.2 6428.5 5851.1 3132.5 1068.0 296.4 
102.2 40.9 0.0 
2529.5 2549.9 2601.0 2703.2 2825.9 2948.5 3066.1 3158.0 3244.9 3331.8 3423.8 3515.7 3623.1 3771.3 3950.1 4149.4 4404.9 4670.6 4946.6 
5232.7 5544.5 5835.7 6116.8 6397.8 6663.6 6668.7 6576.7 6203.7 6224.1 6050.4 6249.6 5912.4 2928.1 521.2 168.6 
76.7 40.9 0.0 
2529.5 2539.7 2606.1 2713.5 2831.0 2953.6 3081.4 3188.7 3260.2 3342.0 3439.1 3531.1 3638.4 3781.5 3955.2 4159.6 4404.9 4691.1 4967.0 
5263.4 5570.0 5866.4 6178.1 6433.6 6694.2 6668.7 6566.5 6203.7 6234.3 6040.1 6234.3 5682.4 2601.0 383.3 153.3 71.5 
40.9 0.0 
